text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN150TW

Catalog No. : 1SDA068781R1

Description:  A2N 250 TMF 150-1500 3P F F IEC

CUP: 8015644030216

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

150 A

Number of Poles

3

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC