text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN032TW

n° de catalogue : 1SDA068760R1

Description:  A1N 125 TMF 32-320 3P F F IEC

CUP: 8015644030001

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

32 A

Number of Poles

3

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC