text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HE4040GFF000XXX

Catalog No. : 1SDA068546R1

Description:  XT4H 160 Ekip LSIG In=40A 4p F F

CUP: 8015644024529

C.BREAKER TMAX XT4H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 40 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 160 Ekip LSIG In=40A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

40 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC