text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VE3160FFF000XXX

Catalog No. : 1SDA067985R1

Description:  XT2V 160 Ekip LSI In=160A 3p F F

CUP: 8015644018818

C.BREAKER TMAX XT2V 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 160 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 160 Ekip LSI In=160A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

V

Number of Poles

3

Approvals

Certification

IEC