Alternate Catalog No. : XT2VE3160JFF000XXX
n° de catalogue : 1SDA067980R1
Description: XT2V 160 Ekip I In=160A 3p F F
CUP: 8015644018764
C.BREAKER TMAX XT2V 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-I R 160 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2V 160 Ekip I In=160A 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
160 A |
Interruption Rating |
V |
Number of Poles |
3 |
Approvals
Certification |
IEC |