Alternate Catalog No. : XT2LE3160FFF000XXX
n° de catalogue : 1SDA067928R1
Description: XT2L 160 EKIP LSI IN=160A 3P F F
CUP: 8015644018245
C.BREAKER TMAX XT2L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 160 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2L 160 Ekip LSI In=160A 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
160 A |
Interruption Rating |
L |
Number of Poles |
3 |
Approvals
Certification |
IEC |