text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SE3025EFF000XXX

n° de catalogue : 1SDA067801R1

Description:  XT2S 160 EKIP LS/I IN=25A 3P F F

CUP: 8015644695651

C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 25 A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 160 Ekip LS/I In=25A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

25 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC