Alternate Catalog No. : XT2VEN125BFF000XXX
Catalog No. : 1SDA067712R1
Description: XT2V 160 TMA 125-12E 4p F F InN=50%
CUP: 8015644016081
C.BREAKER TMAX XT2V 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 125 I3=625...1250 A NEUTRAL = 50% PHASES
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2V 160 TMA 125-1250 4p F F InN=50% |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
125 A |
Interruption Rating |
V |
Number of Poles |
4 |
Approvals
Certification |
IEC |