text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LE4080BFF000XXX

Catalog No. : 1SDA067666R1

Description:  XT2L 160 TMA 80-800 4P F F

CUP: 8015644015626

C.BREAKER TMAX XT2L 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 80 I3=400...800 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 160 TMA 80-800 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

80 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC