text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LE4004AFF000XXX

Catalog No. : 1SDA067653R1

Description:  XT2L 160 TMD 4-40 4p F F

CUP: 8015644695545

C.BREAKER TMAX XT2L 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 4-40 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 160 TMD 4-40 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

4 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC