Alternate Catalog No. : XT2HE4003AFF000XXX
n° de catalogue : 1SDA067608R1
Description: XT2H 160 TMD 3,2-32 4p F F
CUP: 8015644015046
C.BREAKER TMAX XT2H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 3,2-32 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMD |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2H 160 TMD 3,2-32 4p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
3.2 A |
Interruption Rating |
H |
Number of Poles |
4 |
Approvals
Certification |
IEC |