Alternate Catalog No. : XT1SE4100AFF000XXX
Catalog No. : 1SDA067442R1
Description: XT1S 160 TMD 100-1000 4P F F
CUP: 8015644013363
C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMD |
Product Main Type |
SACE Tmax XT |
Frame size |
XT1 |
Extended Product Type |
XT1S 160 TMD 100-1000 4p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
100 A |
Interruption Rating |
S |
Number of Poles |
4 |
Approvals
Certification |
IEC |