Alternate Catalog No. : XT2NE3100MFF000XXX
Catalog No. : 1SDA067053R1
Description: XT2N 160 MA 100 IM=600...1400 3P F F
CUP: 8015644009595
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 100 A I3=600...1400 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MA (MCP) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2N 160 MA 100 Im=600...1400 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
100 A |
Interruption Rating |
N |
Number of Poles |
3 |
Approvals
Certification |
IEC |