text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN225TW

Catalog No. : 1SDA066785R1

Description:  A2N 250 TMF 225-2250 3P F F IEC

CUP: 8015644694388

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

225 A

Number of Poles

3

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC