text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN100TW-4

Catalog No. : 1SDA066767R1

Description:  A1N 125 TMF 100-1000 4P F F IEC

CUP: 8015644694296

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

100 A

Number of Poles

4

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC