text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN030TW

Catalog No. : 1SDA066724R1

Description:  A1N 125 TMF 30-300 3P F F IEC

CUP: 8015644006341

Descriptors

Catégorie

Formula

Specifications

Product Type

Breaker

Amperage

30 A

Number of Poles

3

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC