text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAA030TW-4

Catalog No. : 1SDA066527R1

Description:  A1A 125 TMF 30-300 4P F F IEC

CUP: 8015644693138

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

30 A

Number of Poles

4

FrameSize

125 A

Interruption Rating

10 kA

Approvals

Certification

IEC