text.skipToContent text.skipToNavigation

Alternate Catalog No. : KA1PBL-2

Catalog No. : 1SDA066191R1

Description:  PB 50MM 2PCS A1 1P-2P

CUP: 8015644691561

Descriptors

Category

Formula

Specifications

Product Type

Accessories

Frame Type

A1

Wire Size

50 MM2

Required Quantity

2 Pieces

Accessory Type

Phase Separator

Approvals

Certification

UL