text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT1600U02

n° de catalogue : 1SCA144197R1001

Description:  2P SW 1600A NF 600V UL98

CUP: 6417019723518

2-pole, front operated, base mounted non-fusible diconnect switch, handle and shaft are not included, terminal bolt kit included
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Non-fusible disconnect

Product Main Type

OT1600U

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

1600 A

Number of Poles

2

Quantity / Count

1