text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT160GT04

n° de catalogue : 1SCA135137R1001

Description:  4P SW 100A NF 600V DOOR MNT UL98

CUP: 6417019638386

4-pole, front operated, door mounted switch-diconnector with protected clamp terminals, handle and shaft are not included
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Non-fusible disconnect

Product Main Type

OT160GT

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

125 A

Number of Poles

4

Quantity / Count

1