Alternate Catalog No. : OEZXY91
Catalog No. : 1SCA125290R1001
Description: BARRERE POUR SECTIONNEUR OTDC
CUP: 6417019555010
OEZXY91 Connection Bar Kit - Connection bar for connecting two pole-terminals. Includes screws and nuts. Suitable for DC Switches S-series: OTDC100…250E_11 and OTDC100…250E_02/20S. Package of 1pc.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Interlocks, conversion kits and connection bars |
Accessory Sub Type |
Connection bar kit |
Product Main Type |
OEZXY |
Suitable For |
OTDC100 |
Standards |
UL98B and IEC 60947-1, -3 |
Quantity / Count |
1 |