text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS60GJ02

n° de catalogue : 1SCA121900R1001

Description:  2P FUSIBLE SW 60 600VAC UL98

CUP: 6417019529455

Switch Fuses,Front Operated,2-pole,02 (Left Side),Class J,60 A,Handle and shaft not included,
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Fusible disconnect switch

Product Main Type

OS60G

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

60 A

Rated Current

Main Circuit 60 A

Number of Poles

2

Quantity / Count

1