text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS1200L02

n° de catalogue : 1SCA116924R1001

Description:  2P 1200A CLASS L FUSE SW

CUP: 6417019489957

Switch Fuses,Front Operated,2-pole,02 (Left Side),Class L,1200 A,Handle and shaft not included,
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Fusible disconnect switch

Product Main Type

OS1200

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

1200 A

Rated Current

Main Circuit 1200 A

Number of Poles

2

Quantity / Count

1