text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT800U21

n° de catalogue : 1SCA111494R1001

Description:  3P NF 800S SW

CUP: 6417019446707

Handle and shaft must be ordered separatly.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT800U

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

800 A

Number of Poles

3

Quantity / Count

1