text.skipToContent text.skipToNavigation

Alternate Catalog No. : OS30FACCS30

n° de catalogue : 1SCA108822R1001

Description:  SECTIONNEUR FUSIBLE 30A

CUP: 6417019420875

Switch Fuses,Side operated,3-pole,30 (Right Side),Class CC,30 A,Handle and shaft not included
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Fusible disconnect switch

Product Main Type

OS30F

Standards

UL 98
IEC 60947-3

Rated Voltage (V)

600 V

Ampere Rating UL/CSA

30 A

Rated Current

Main Circuit 30 A

Number of Poles

3

Quantity / Count

1