Alternate Catalog No. : OT80F8
n° de catalogue : 1SCA105429R1001
Description: OT 80 AMPS 8 POLES
CUP: 6417019393643
8-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
Catégorie |
Rotary Disconnects |
Spécifications
Product Name |
Non-fusible disconnect |
Product Main Type |
OT80F |
Standards |
IEC 60947-3 / UL 508 / CSA C22.2 No. 14 |
Ampere Rating UL/CSA |
80 A |
Number of Poles |
8 |
Quantity / Count |
1 |