text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT63FT4N2

n° de catalogue : 1SCA105393R1001

Description:  SECTIONNEUR NON FUSIBLE 3 POLES 60A

CUP: 6417019393285

4-pole, front operated, door mounted switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle is not included
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Non-fusible disconnect

Product Main Type

OT63FT

Standards

IEC 60947-3 / UL 508 / CSA C22.2 No. 14

Ampere Rating UL/CSA

60 A

Number of Poles

4

Quantity / Count

1