text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT125F6

n° de catalogue : 1SCA105057R1001

Description:  6P SW 125A NF

CUP: 6417019391878

6-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Non-fusible disconnect

Product Main Type

OT125F

Standards

IEC 60947-3

Ampere Rating UL/CSA

100 A

Number of Poles

6

Quantity / Count

1