text.skipToContent text.skipToNavigation

Alternate Catalog No. : EOT32U3M3-S

n° de catalogue : 1SCA022823R7440

Description:  EOT METALLIQUE 40A 3P 600VCA

CUP: 6417019282275

Enclosed Switch Disconnector, 3-p. Max. Horse power rating at three phase 480V 20HP. General purpose current rating 40A. Steel sheet enclosure, NEMA Type 3R Rainproof, 12 Indoor, Selector handle. Interlocked cover. Defeatable interlocking.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Enclosed Rotary Disconnects

Spécifications

Standards

IEC 60947-1, -3 / UL 508

Number of Poles

3

Ampere Rating UL/CSA

40 A

Enclosure Type

NEMA Type 3R Rainproof

Enclosure Material

Steel sheet

Handle Type

Selector handle

Handle Color

Black

Mounted Auxiliary Contacts

0 NO, 0 NC