text.skipToContent text.skipToNavigation

Alternate Catalog No. : EOT32U3P4-1P

n° de catalogue : 1SCA022809R2110

Description:  SECTNNR. SOUS BOITIER 40A 3P 600VCA

CUP: 6417019272016

Enclosed Switch Disconnector, 3-p. Max. Horse power rating at three phase 480V 20HP. General purpose current rating 40A. Plastic enclosure, NEMA Type 4/4X Watertight, Pistol handle. Interlocked cover. Defeatable interlocking.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Enclosed Rotary Disconnects

Spécifications

Standards

IEC 60947-1, -3 / UL 508

Number of Poles

3

Ampere Rating UL/CSA

40 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Non-Metallic

Handle Type

Pistol handle

Handle Color

Black

Mounted Auxiliary Contacts

1 NO, 0 NC