text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT600U04

n° de catalogue : 1SCA022800R1750

Description:  SECTIONNEUR NF 600A 4 POLES 600VCA

CUP: 6417019265100

4-pole, front operated, base mounted non-fusible diconnect switch, handle and shaft are not included, terminal bolt kit included
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Non-fusible disconnect

Product Main Type

OT600U

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

600 A

Number of Poles

4

Quantity / Count

1