text.skipToContent text.skipToNavigation

Alternate Catalog No. : OHB45J10

n° de catalogue : 1SCA022477R2260

Description:  PISTOL HDL 45MM UL TYPE 3R,12

CUP: 6417019156545

Padlockable with 3 padlocks in the OFF-position, door interlock in the ON-position. Units/type = 1 pcs. Screw fixing from the back side of the handle, no screws on the front, ensures double insulation, black.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Rotary Disconnects

Spécifications

Product Name

Accessories

Accessory Type

Handles

Accessory Sub Type

Pistol handles

Product Main Type

OHB45

Suitable For

MCCB

Quantity / Count

1