text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF140R-30-22-12

n° de catalogue : 1SBX215341R1222

Description:  REV, 3P, 140A, 48-130VAC/DC, 2/2

CUP: 7320500559253

AF140R-30-22-12
Afficher plus Afficher moins

Descripteurs

Catégorie

AF Contactors

Block Contactor Type

Reversing

Spécifications

Product Type

AF

General Use Rating UL/CSA

Other

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

Reversing

Dimensions

Product Net Weight

9.369635 LB

Product Net Depth / Length

3200.4 mm

Product Net Width

4572 mm

Product Net Height

4511.0 mm

Ordering

Customs Tariff Number

85364900