text.skipToContent text.skipToNavigation

Alternate Catalog No. : DP75C3P-1

n° de catalogue : 1SBX107300R1200

Description:  CONTACTEUR DP/3P/75A/120VCA

CUP: 804325552080

DP75C3P-1 DP contactor provide outstanding performance in various HVAC, Food service equipment, refrigeration and welding applications and meet all relevant standards, including UL, CSA and IEC. Industry standard mounting plate provides easily accessible mounting holes.
Afficher plus Afficher moins

Descripteurs

Catégorie

Definite Purpose Contactor

Spécifications

Product Type

DP Contactor

Amps Frame

75 A

Poles

3P

Coil Voltage

120 V

Bulk Pack

Single

Special Termination

Standard

Order Multiple

1

Termination

#14-1 AWG lug with dual quick connectors

Classifications

UL / cUL Certifcation

UL / cUL _ E224401

Dimensions

Length

5.118 in.

Width

3.46 in.

Height

5.2 in.

Weight

3.3 lb.

Operating Performance

Operating temperature

-40…+65 oC

Insulation Class

130 oC Class B

Ordering

Customs Tariff Number

85365080