text.skipToContent text.skipToNavigation

Alternate Catalog No. : DP40C2P-1/B

n° de catalogue : 1SBX104200B1200

Description:  DP CONTR, 40A,2P, COIL120V BULK PCK

CUP: 662019800073

DP40C2P-1/B DP contactor provide outstanding performance in various HVAC, Food service equipment, refrigeration and welding applications and meet all relevant standards, including UL, CSA and IEC. Industry standard mounting plate provides easily accessible mounting holes.
Afficher plus Afficher moins

Descripteurs

Catégorie

Definite Purpose Contactor

Spécifications

Product Type

DP Contactor

Amps Frame

40 A

Poles

2P

Coil Voltage

120 V

Bulk Pack

Bulk Pack

Special Termination

Standard

Order Multiple

50

Termination

#14-4 AWG lug with quad quick connectors

Classifications

UL / cUL Certifcation

UL / cUL _ E224401

Dimensions

Length

2.07 in.

Width

3.26 in.

Height

2.36 in.

Weight

0.6 lb.

Operating Performance

Operating temperature

-40…+65 oC

Insulation Class

130 oC Class B

Ordering

Customs Tariff Number

85365080