text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSTE21

n° de catalogue : 1SBV049321R1000

Description:  ACTUATEUR METAL INT. POS. 40MM

CUP: 3471522619334

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Limit Switches

Spécifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.093 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

40 mm

Package Level 1 Height

40 mm

Package Level 1 Depth / Length

65 mm

Package Level 1 Gross Weight

0.093 kg

Package Level 1 EAN

3471522619334

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.093 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099