text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSA40X71

n° de catalogue : 1SBV048871R1000

Description:  LEVIER REGLABLE A TIGE

CUP: 3471522618160

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Limit Switches

Spécifications

Product Main Type

LS40

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.014kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

0.014 kg

Package Level 1 EAN

3471522618160

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

0.07 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099