text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS35M98D11-SCR

n° de catalogue : 1SBV033798R1411

Description:  INTERRUPTEUR DE POS SECURISE

CUP: 3471522647306

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Limit Switches

Spécifications

Product Main Type

LS30

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.235kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

120 mm

Package Level 1 Height

45 mm

Package Level 1 Depth / Length

45 mm

Package Level 1 Gross Weight

0.27 kg

Package Level 1 EAN

3471522647306

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

1.35 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900