text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS35M12B11

n° de catalogue : 1SBV013712R1211

Description:  INTERRUPTEUR DE POSITION

CUP: 3471522623928

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Limit Switches

Spécifications

Product Main Type

LS30

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.19kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

95 mm

Package Level 1 Height

35 mm

Package Level 1 Depth / Length

32 mm

Package Level 1 Gross Weight

0.185 kg

Package Level 1 EAN

3471522623928

Package Level 2 Units

10 piece

Package Level 2 Gross Weight

1.85 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900