text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS75P11B11

n° de catalogue : 1SBV012711R1211

Description:  INTER. DE POS POUSSOIR SIMPLE

CUP: 3471522632432

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Limit Switches

Spécifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.11kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

103 mm

Package Level 1 Height

77 mm

Package Level 1 Depth / Length

36 mm

Package Level 1 Gross Weight

0.08 kg

Package Level 1 EAN

3471522632432

Package Level 2 Units

10 piece

Package Level 2 Gross Weight

0.8 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900