text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS35P91B11

n° de catalogue : 1SBV012191R1211

Description:  INT.DE POS. PLAST 30MM TIGE SOUPLE

CUP: 3471522611215

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Limit Switches

Spécifications

Product Main Type

LS30

Number and Type of Bottom Cable Glands

1/2 NPT plastic adaptor

Number of Auxiliary Contacts NC

1

Number of Auxiliary Contacts NO

1

Action Type of the Contact Element (acc. to IEC 60947-5-1)

snap action contacts

Ambient Air Temperature

Operation -25 ... +70 °C
Storage -30 ... +80 °C

Resistance to Vibrations acc. to IEC 60068-2-6

25g (10 to 500 Hz) no change in position of contacts greater than 100 µs

Resistance to Shock acc. to IEC 60068-2-27

Half-sine Pulse for 11 ms, No Change in Contact Position 50 m/s²

RoHS Status

Following EU Directive 2011/65/EU

Pilot Duty of Contact Elements acc. UL508

A600/Q600

Flammability According to UL94

V-0

Actuator Type

spring rod

Actuation Speed

acc. to IEC 60947-5-1 Max. 1.00 MTS
acc. to IEC 60947-5-1 Min. 0.00 MTS

Actuation Torque

acc. to IEC 60947-5-1 Min. 0.12 N-m

Dimensions

Product Net Width

30 mm

Product Net Weight

0.09 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

202 mm

Package Level 1 Height

35 mm

Package Level 1 Depth / Length

32 mm

Package Level 1 Gross Weight

0.08 kg

Package Level 1 EAN

3471522611215

Package Level 2 Units

10 piece

Package Level 2 Gross Weight

0.8 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

Angular Head Adjustment

adjustable head every 90°

Angular Lever Adjustment

none