Alternate Catalog No. : BP65-4
n° de catalogue : 1SBN113403T1000
Description: PIECE ADAPTATRICE
CUP: 3471523130982
Descripteurs
Catégorie |
AF Contactors |
Block Contactor Type |
Accessory |
Spécifications
Product Type |
AF |
Terminal Type |
Screw Terminals |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.004kg |
Package Information
Package Level 1 Width |
150 mm |
Package Level 1 Depth / Length |
200 mm |
Package Level 1 Units |
bag 10 piece |
Ordering
Minimum Order Quantity |
10 |