Alternate Catalog No. : BP38-4
n° de catalogue : 1SBN112303T1000
Description: PIECE ADAPTATRICE
CUP: 3471523130821
Descripteurs
Catégorie |
AF Contactors |
Block Contactor Type |
Accessory |
Spécifications
Product Type |
AF |
Terminal Type |
Screw Terminals |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.003 kg |
Package Information
Package Level 1 Width |
120 mm |
Package Level 1 Depth / Length |
120 mm |
Package Level 1 Units |
bag 10 piece |
Package Level 3 Units |
500 piece |
Package Level 2 Gross Weight |
1.5 kg |
Ordering
Minimum Order Quantity |
10 |