text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF96-30-22-11

n° de catalogue : 1SBL407001R1122

Description:  CTR,3P,92A,20-60VDC/24-60VAC,2/2

CUP: 3471523133419

AF96 contactors are used for controlling power circuits up to 690 V AC and 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. AF... contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...500 V 50/60 Hz or 20...500 V DC. AF contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF contactors have built-in surge protection and do not require additional surge suppressors. The AF... series 2-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles with a non-removable front-mounted 2 N.O. + 2 N.C. auxiliary contact block, side-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 including the "Mechanically Linked" symbol on the contactor side. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available. Note: 2-stack contactors available in some countries: please consult your ABB representative.
Afficher plus Afficher moins

Descripteurs

Catégorie

AF Contactors

Block Contactor Type

3-Pole Contactor

Spécifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC) 115 A

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz /60 Hz 24 ... 60 V
DC Operation 20 ... 60 V

Number of Main Contacts NO

3

Number of Main Contacts NC

0

Climatic Withstand

Category B according to IEC 60947-1 Annex Q

Resistance to Vibrations acc. to IEC 60068-2-6

5 ... 300 Hz 3 g closed position / 3 g open position

Number of Auxiliary Contacts NO

2

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Close to Contactor for Storage -60 ... +80 °C
Close to Contactor without Thermal O/L Relay -40 ... +70 °C
Close to Contactor Fitted with Thermal O/L Relay -25 ... +60 °C

Rated Operational Voltage

Auxiliary Circuit 690 V
Main Circuit 690 V

Resistance to Shock acc. to IEC 60068-2-27

Closed, Shock Direction: A 25 K40
Closed, Shock Direction: B1 25 K40
Closed, Shock Direction: B2 15 K40
Closed, Shock Direction: C1 25 K40
Closed, Shock Direction: C2 25 K40
Open, Shock Direction: B1 5 K40

Number of Auxiliary Contacts NC

2

Tightening Torque UL/CSA

Auxiliary Circuit 11 IA
Control Circuit 11 IA
Main Circuit 53 IA

Maximum Operating Altitude Permissible

3000 m

Rated Operational Current AC-1

(690 V) 40 °C 130 A
(690 V) 60 °C 105 A
(690 V) 70 °C 90 A

Rated Operational Power AC-3

(220 / 230 / 240 V) 25 KWT
(380 / 400 V) 45 KWT
(415 V) 55 KWT
(440 V) 55 KWT
(500 V) 55 KWT
(690 V) 55 KWT
(400 V) 45 KWT

Horsepower Rating UL/CSA

(220 ... 240 V AC) Three Phase 30 hp
(440 ... 480 V AC) Three Phase 60 hp
(550 ... 600 V AC) Three Phase 75 hp
(120 V AC) Single Phase 7-1/2 hp
(200 ... 208 V AC) Three Phase 30 hp
(240 V AC) Single Phase 20 hp

Conventional Free-air Thermal Current

acc. to IEC 60947-5-1, q = 40 °C 16 A
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 130 A

Rated Operational Current AC-15

(220 / 240 V) 4 A
(24 / 127 V) 6 A
(500 V) 2 A
(690 V) 2 A
(400 / 440 V) 3 A

Rated Frequency

Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Main Circuit 50Hz
Main Circuit 60 Hz

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 780 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 140 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 300 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1200 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 450 A
for 0.1 s 140 A
for 1 s 100 A

Rated Operational Current AC-3

(220 / 230 / 240 V) 60 °C 96 A
(380 / 400 V) 60 °C 96 A
(415 V) 60 °C 96 A
(440 V) 60 °C 96 A
(500 V) 60 °C 80 A
(690 V) 60 °C 57 A
(1000 V) 60 °C 30 A

Maximum Electrical Switching Frequency

AC-1 600 cycles per hour
AC-2 / AC-4 150 cycles per hour
AC-3 1200 cycles per hour
AC-15 1200 cycles per hour
DC-13 900 cycles per hour

Rated Insulation Voltage

acc. to UL/CSA 600 V
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V

Maximum Breaking Capacity

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1150 A
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 750 A

Maximum Mechanical Switching Frequency

3600 cycles per hour

Operate Time

Between Coil De-energization and NC Contact Closing 19 ... 105 ms
Between Coil De-energization and NO Contact Opening 17 ... 100 ms
Between Coil Energization and NC Contact Opening 38 ... 95 ms
Between Coil Energization and NO Contact Closing 42 ... 100 ms

Secondary Rated Impulse Withstand Voltage

8 kV

Connecting Capacity Main Circuit

Rigid 1x 6 ... 70 m²/2x 6 ... 50 m² /
Flexible with Ferrule 1/2x 6 ... 50 m²
Flexible with Insulated Ferrule 1/2x 6 ... 50 m²

Rated Operational Current DC-13

(125 V) 0.55 A / 69 W
(24 V) 6 A / 144 W
(250 V) 0.27 A / 68 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(220 V) 0.27 A / 60 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W

Connecting Capacity Control Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 m²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 m²/2x 0.75 ... 1.5 m²
Rigid 1/2x 1 ... 2.5 m²

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 m²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5/2x 0.75 ... 1.5 m²
Rigid 1/2x 1 ... 2.5 m²

Screw Terminal Type

Screw Terminals

Wire Stripping Length

Main Circuit 17 mm

Classifications

ETIM 4

EC000066 - Magnet contactor, AC-switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

ETIM 5.0

EC000066 - Magnet contactor, AC-switching

Dimensions

Product Net Weight

1.27 kg

Product Net Depth / Length

149 mm

Product Net Width

70 mm

Product Net Height

125.5 mm

Package Information

Package Level 1 Width

180 mm

Package Level 1 Height

102 mm

Package Level 1 Depth / Length

150 mm

Package Level 1 EAN

3471523133419

Package Level 1 Units

box 1 piece

Package Level 2 Width

250 mm

Package Level 2 Height

300 mm

Package Level 1 Gross Weight

1.41 kg

Package Level 2 Units

box 6 piece

Package Level 3 Units

144 piece

Package Level 2 Depth / Length

300 mm

Package Level 2 Gross Weight

8.46 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900