Alternate Catalog No. : AF38-22-00-11
n° de catalogue : 1SBL297501R1100
Description: CONTACTEUR 2NO-2NF POLE 55A 600VCA
CUP: 3471523116511
Descripteurs
Catégorie |
AF Contactors |
Block Contactor Type |
4-Pole Contactor |
Spécifications
Product Type |
AF |
General Use Rating UL/CSA |
(600 V AC) 55 A |
Object Classification Code |
Q |
Terminal Type |
Screw Terminals |
Rated Control Circuit Voltage |
50 Hz /60 Hz 24 ... 60 V |
Number of Main Contacts NO |
2 |
Number of Main Contacts NC |
2 |
Climatic Withstand |
Category B according to IEC 60947-1 Annex Q |
Resistance to Vibrations acc. to IEC 60068-2-6 |
5 ... 300 Hz 4 g closed position / 2 g open position |
Number of Auxiliary Contacts NO |
0 |
RoHS Status |
Following EU Directive 2011/65/EU |
Reference Ambient Air Temperature |
Close to Contactor for Storage -60 ... +80 °C |
Rated Operational Voltage |
Main Circuit 690 V |
Number of Auxiliary Contacts NC |
0 |
Tightening Torque UL/CSA |
Control Circuit 11 IA |
Maximum Operating Altitude Permissible |
3000 m |
Rated Operational Current AC-1 |
(690 V) 40 °C 55 A |
Standards |
IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14 |
Rated Operational Power AC-3 |
(220 / 230 / 240 V) 5.5 KWT |
Conventional Free-air Thermal Current |
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 55 A |
Rated Frequency |
Main Circuit 50Hz |
Rated Short-time Withstand Current |
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 300 A |
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 60 °C 23.2 A |
Maximum Electrical Switching Frequency |
AC-1 600 cycles per hour |
Rated Insulation Voltage |
acc. to UL/CSA 600 V |
Maximum Mechanical Switching Frequency |
3600 cycles per hour |
Operate Time |
Between Coil De-energization and NC Contact Closing 13 ... 98 ms |
Secondary Rated Impulse Withstand Voltage |
6 kV |
Connecting Capacity Main Circuit |
Rigid 1/2x 1.5 ... 16 m² |
Connecting Capacity Control Circuit |
Flexible with Ferrule 1/2x 0.75 ... 2.5 m² |
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20 |
Wire Stripping Length |
Control Circuit 10 mm |
Classifications
ETIM 4 |
EC000066 - Magnet contactor, AC-switching |
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
ETIM 7 |
EC000066 - Power contactor, AC switching |
ETIM 5.0 |
EC000066 - Magnet contactor, AC-switching |
Dimensions
Product Net Weight |
0.36 kg |
Product Net Depth / Length |
101 mm |
Product Net Width |
45 mm |
Product Net Height |
86 mm |
Package Information
Package Level 1 Width |
87 mm |
Package Level 1 Height |
47 mm |
Package Level 1 Depth / Length |
103 mm |
Package Level 1 EAN |
3471523116511 |
Package Level 1 Units |
box 1 piece |
Package Level 2 Height |
315 mm |
Package Level 1 Gross Weight |
0.36 kg |
Package Level 2 Units |
18 piece |
Package Level 3 Units |
864 piece |
Package Level 2 Depth / Length |
300 mm |
Package Level 2 Gross Weight |
12.96 kg |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85364900 |