Alternate Catalog No. : AF38Z-30-00-20
n° de catalogue : 1SBL296001R2000
Description: AF38Z 3P CONTR, 12-20VDC
CUP: 3471523114708
Descripteurs
Catégorie |
AF Contactors |
Block Contactor Type |
3-Pole Contactor |
Spécifications
Product Type |
AF |
General Use Rating UL/CSA |
(600 V AC) 50 A |
Object Classification Code |
Q |
Terminal Type |
Screw Terminals |
Rated Control Circuit Voltage |
DC Operation 12 ... 20 V |
Number of Main Contacts NO |
3 |
Number of Main Contacts NC |
0 |
Climatic Withstand |
Category B according to IEC 60947-1 Annex Q |
Resistance to Vibrations acc. to IEC 60068-2-6 |
5 ... 300 Hz 4 g closed position / 2 g open position |
Number of Auxiliary Contacts NO |
0 |
RoHS Status |
Following EU Directive 2011/65/EU |
Reference Ambient Air Temperature |
Close to Contactor for Storage -60 ... +80 °C |
Rated Operational Voltage |
Main Circuit 690 V |
Resistance to Shock acc. to IEC 60068-2-27 |
Shock Direction: A 30 K40 |
Number of Auxiliary Contacts NC |
0 |
Tightening Torque UL/CSA |
Control Circuit 11 IA |
Maximum Operating Altitude Permissible |
3000 m |
Rated Operational Current AC-1 |
(690 V) 40 °C 50 A |
Standards |
IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14 |
Rated Operational Power AC-3 |
(220 / 230 / 240 V) 11 KWT |
Horsepower Rating UL/CSA |
(220 ... 240 V AC) Three Phase 10 hp |
Conventional Free-air Thermal Current |
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 50 A |
Rated Frequency |
Main Circuit 50Hz |
Rated Short-time Withstand Current |
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 350 A |
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 60 °C 40 A |
Maximum Electrical Switching Frequency |
AC-1 600 cycles per hour |
Rated Insulation Voltage |
acc. to UL/CSA 600 V |
Maximum Breaking Capacity |
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 500 A |
Maximum Mechanical Switching Frequency |
3600 cycles per hour |
Operate Time |
Between Coil De-energization and NC Contact Closing 13 ... 98 ms |
Secondary Rated Impulse Withstand Voltage |
6 kV |
Connecting Capacity Main Circuit |
Rigid 1/2x 2.5 ... 10 m² |
Connecting Capacity Control Circuit |
Flexible with Ferrule 1/2x 0.75 ... 2.5 m² |
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20 |
Screw Terminal Type |
Screw Terminals |
Wire Stripping Length |
Control Circuit 10 mm |
Classifications
ETIM 4 |
EC000066 - Magnet contactor, AC-switching |
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
ETIM 7 |
EC000066 - Power contactor, AC switching |
ETIM 5.0 |
EC000066 - Magnet contactor, AC-switching |
Dimensions
Product Net Weight |
0.35 kg |
Product Net Depth / Length |
86 mm |
Product Net Width |
45 mm |
Product Net Height |
86 mm |
Package Information
Package Level 1 Width |
87 mm |
Package Level 1 Height |
47 mm |
Package Level 1 Depth / Length |
87 mm |
Package Level 1 EAN |
3471523114708 |
Package Level 1 Units |
box 1 piece |
Package Level 2 Width |
250 mm |
Package Level 2 Height |
315 mm |
Package Level 1 Gross Weight |
0.35 kg |
Package Level 2 Units |
21 piece |
Package Level 3 Units |
1080 piece |
Package Level 2 Depth / Length |
300 mm |
Package Level 2 Gross Weight |
15.75 kg |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85364900 |