text.skipToContent text.skipToNavigation

Alternate Catalog No. : AFC26-30-00-88

Catalog No. : 1SBL231001R8800

Description:  AFC26, CONT 3P, 240V 50/60HZ

CUP: 3471523014787

The AFC26-30-00-88 is a 3 poles - 690 V IEC or 600V UL contactor with screw terminals, controlling motors up to 11 kW / 400 V AC (AC-3) or 15 hp / 480 V AC UL and switching power circuits up to 45 A (AC-1) or 42 A UL general use. Within the AF platform, AFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 230 … 240 V AC 50 Hz / 240 … 260 V AC 60 Hz). AFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories.
View More View Less

Descriptors

Category

AF Contactors

Specifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC) 45 A

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz 230 ... 240 V

Number of Main Contacts NO

3

Number of Main Contacts NC

0

Connecting Capacity Main Circuit UL/CSA

Rigid 1/2x 2.5 ... 10 mm²

Climatic Withstand

Category B according to IEC 60947-1 Annex Q

Resistance to Vibrations acc. to IEC 60068-2-6

5 ... 300 Hz 4 g closed position / 2 g open position

Number of Auxiliary Contacts NO

0

Connecting Capacity Main Circuit UL/CSA

Rigid 1/2x 2.5 ... 10 mm²

Reference Ambient Air Temperature

Close to Contactor for Storage -60 ... +80 °C

Rated Operational Voltage

Main Circuit 690 V

Resistance to Shock acc. to IEC 60068-2-27

Shock Direction: A 30 K40

Number of Auxiliary Contacts NC

0

Tightening Torque UL/CSA

Control Circuit 11 IA

Maximum Operating Altitude Permissible

3000 m

Rated Operational Current AC-1

(690 V) 40 °C 45 A

Standards

IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14

Rated Operational Power AC-3

(220 / 230 / 240 V) 6.5 kW

Horsepower Rating UL/CSA

(220 ... 240 V AC) Three Phase 7-1/2 hp

Conventional Free-air Thermal Current

acc. to IEC 60947-5-1, q = 40 °C 16 A

Rated Frequency

Auxiliary Circuit 50 / 60 Hz

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 350 A

Rated Operational Current AC-3

(220 / 230 / 240 V) 60 °C 26 A

Maximum Electrical Switching Frequency

AC-1 600 cycles per hour

Rated Insulation Voltage

acc. to UL/CSA 600 V

Maximum Breaking Capacity

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 500 A

Maximum Mechanical Switching Frequency

3600 cycles per hour

Operate Time

Between Coil De-energization and NC Contact Closing 9 ... 20 ms

Secondary Rated Impulse Withstand Voltage

6 kV

Connecting Capacity Control Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

Connecting Capacity Auxiliary Circuit

Rigid 1/2x 1 ... 2.5 mm²

Wire Stripping Length

Control Circuit 10 mm

Classifications

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

Dimensions

Product Net Weight

0.352 kg

Product Net Depth / Length

86 mm

Product Net Width

45 mm

Product Net Height

86 mm

Package Information

Package Level 1 Width

87 mm

Package Level 1 Height

47 mm

Package Level 1 Depth / Length

87 mm

Package Level 1 EAN

3471523014787

Package Level 1 Units

box 1 piece

Package Level 1 Gross Weight

0.352 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900