Alternate Catalog No. : AFC09-30-01K-88
n° de catalogue : 1SBL131005R8801
Description: AFC09, CONT PI 3P, 240V 50/60HZ,1NF
CUP: 3471523014008
Descripteurs
|
Catégorie |
AF Contactors |
Spécifications
|
Product Type |
AF |
|
General Use Rating UL/CSA |
(600 V AC) 25 A |
|
Object Classification Code |
Q |
|
Terminal Type |
Push-in Spring Terminals |
|
Rated Control Circuit Voltage |
50 Hz 230 ... 240 V |
|
Number of Main Contacts NO |
3 |
|
Number of Main Contacts NC |
0 |
|
Connecting Capacity Main Circuit UL/CSA |
Flexible 1/2x 0.5 ... 4 mm² |
|
Climatic Withstand |
Category B according to IEC 60947-1 Annex Q |
|
Resistance to Vibrations acc. to IEC 60068-2-6 |
5 ... 300 Hz 4 g closed position / 2 g open position |
|
Number of Auxiliary Contacts NO |
0 |
|
Connecting Capacity Main Circuit UL/CSA |
Flexible 1/2x 0.5 ... 4 mm² |
|
Reference Ambient Air Temperature |
Close to Contactor for Storage -60 ... +80 °C |
|
Rated Operational Voltage |
Main Circuit 690 V |
|
Number of Auxiliary Contacts NC |
1 |
|
Maximum Operating Altitude Permissible |
3000 m |
|
Rated Operational Current AC-1 |
(690 V) 40 °C 25 A |
|
Standards |
IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14 |
|
Rated Operational Power AC-3 |
(220 / 230 / 240 V) 2.2 kW |
|
Horsepower Rating UL/CSA |
(220 ... 240 V AC) Three Phase 2 hp |
|
Conventional Free-air Thermal Current |
acc. to IEC 60947-5-1, q = 40 °C 16 A |
|
Rated Operational Current AC-15 |
(220 / 240 V) 4 A |
|
Rated Frequency |
Auxiliary Circuit 50 / 60 Hz |
|
Rated Short-time Withstand Current |
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 A |
|
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 60 °C 9 A |
|
Maximum Electrical Switching Frequency |
AC-1 600 cycles per hour |
|
Rated Insulation Voltage |
acc. to UL/CSA 600 V |
|
Maximum Breaking Capacity |
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A |
|
Maximum Mechanical Switching Frequency |
3600 cycles per hour |
|
Operate Time |
Between Coil De-energization and NC Contact Closing 9 ... 20 ms |
|
Secondary Rated Impulse Withstand Voltage |
6 kV |
|
Rated Operational Current DC-13 |
(125 V) 0.55 A / 69 W |
|
Connecting Capacity Control Circuit |
Flexible with Ferrule 1/2x 0.5 ... 2.5 mm² |
|
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20 |
|
Connecting Capacity Auxiliary Circuit |
Flexible with Insulated Ferrule 1/2x 0.5 ... 1.5 mm² |
|
Wire Stripping Length |
Auxiliary Circuit 10 mm |
Classifications
|
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 7 |
EC000066 - Power contactor, AC switching |
Dimensions
|
Product Net Weight |
0.311kg |
|
Product Net Depth / Length |
77 mm |
|
Product Net Width |
45 mm |
|
Product Net Height |
92.3 mm |
Package Information
|
Package Level 1 Width |
93 mm |
|
Package Level 1 Height |
45 mm |
|
Package Level 1 Depth / Length |
86 mm |
|
Package Level 1 EAN |
3471523014008 |
|
Package Level 1 Units |
box 1 piece |
|
Package Level 1 Gross Weight |
0.311 kg |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |