text.skipToContent text.skipToNavigation

Alternate Catalog No. : NFZ71E-20

n° de catalogue : 1SBH136001R2071

Description:  RELAIS 7NO-1NF 10A 600VCA

CUP: 3471523102002

NFZ contactor relays are used for switching auxiliary and control circuits. NFZ contactor relays include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...250 V 50/60 Hz or 12...250 V DC. NF contactor relays can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change NFZ contactor relays allow direct control by PLC-output ≥ 24 V DC 500 mA and obtain a reduced holding coil consumption. NFZ contactor relays withstand short voltage dips and voltage sags (SEMI F47-0706 compliance) between 24...250 V 50/60 Hz NFZ contactor relays have built-in surge protection and do not require additional surge suppressors - Poles: 8-pole contactor relays with a non-removable front-mounted auxiliary contact block (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 and including the "Mechanically Linked" symbol on the contactor relay side) - Control Circuit: DC operated for NF..Z-20 contactors. Only NF..Z-20 contactor relays need to respect the polarity on the coil terminals (A1+ and A2-). - Accessories: a wide range of Accessories is available.
Afficher plus Afficher moins

Descripteurs

Catégorie

AF Contactors

Block Contactor Type

Contactor Relay

Spécifications

Product Type

AF

Object Classification Code

K

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

DC Operation 12 ... 20 V

Resistance to Vibrations acc. to IEC 60068-2-6

5 ... 300 Hz 4 g closed position / 2 g open position

Number of Auxiliary Contacts NO

7

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Close to Contactor for Storage °C
Near Contactor for Operation in Free Air °C

Rated Operational Voltage

Auxiliary Circuit 690 V
Main Circuit 690 V

Number of Auxiliary Contacts NC

1

Tightening Torque UL/CSA

Auxiliary Circuit 11 IA
Control Circuit 11 IA

Maximum Operating Altitude Permissible

3000 m

Standards

IEC 60947-5-1 and EN 60947-5-1, UL 508, CSA C22.2 N°14

Conventional Free-air Thermal Current

acc. to IEC 60947-5-1, q = 40 °C 16 A

Rated Operational Current AC-15

(220 / 240 V) 4 A
(24 / 127 V) 6 A
(500 V) 2 A
(690 V) 2 A
(400 / 440 V) 3 A

Rated Frequency

Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz

Rated Short-time Withstand Current

for 0.1 s A
for 1 s A

Maximum Electrical Switching Frequency

AC-15 1200 cycles per hour
DC-13 900 cycles per hour

Rated Insulation Voltage

acc. to UL/CSA 600 V
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V

Maximum Mechanical Switching Frequency

6000 cycles per hour

Operate Time

Between Coil De-energization and NC Contact Closing 13 ... 98 ms
Between Coil De-energization and NO Contact Opening 11 ... 95 ms
Between Coil Energization and NC Contact Opening 38 ... 90 ms
Between Coil Energization and NO Contact Closing 40 ... 95 ms

Secondary Rated Impulse Withstand Voltage

6 kV

Rated Operational Current DC-13

(125 V) 0.55 A / 69 W
(24 V) 6 A / 144 W
(250 V) 0.27 A / 68 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(220 V) 0.27 A / 60 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W

Connecting Capacity Control Circuit

Flexible with Ferrule
Flexible with Insulated Ferrule
Rigid

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 m²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5/2x 0.75 ... 1.5 m²
Rigid 1/2x 1 ... 2.5 m²

Wire Stripping Length

Auxiliary Circuit 10 mm
Control Circuit 10 mm

Classifications

ETIM 4

EC000196 - Contactor relay

ETIM 6.0

EC000196 - Contactor relay

ETIM 7

EC000196 - Contactor relay

ETIM 5.0

EC000196 - Contactor relay

Dimensions

Product Net Weight

0.36 kg

Product Net Depth / Length

110.5 mm

Product Net Width

45 mm

Product Net Height

86 mm

Package Information

Package Level 1 Width

87 mm

Package Level 1 Depth / Length

113 mm

Package Level 1 EAN

3471523102002

Package Level 1 Units

box 1 piece

Package Level 2 Height

315 mm

Package Level 2 Units

18 piece

Package Level 3 Units

864 piece

Package Level 2 Depth / Length

300 mm

Package Level 2 Gross Weight

12.96 kg

Ordering

Minimum Order Quantity

1