text.skipToContent text.skipToNavigation

Alternate Catalog No. : ESB20-02N-01

n° de catalogue : 1SBE121111R0102

Description:  ESB20-02N INSTALLATION CONT. 24VAC/DC

CUP: 3471523007338

The ESB20..N installation contactors are used to control single loads up to 20 A and can be operated by AC or DC voltages. These contactors are made for use in household applications as well as in industrial environments. The following benefits are provided: Hum-free operation, low power consumption and integrated overvoltage protection. Various contact combinations and accessories are available.
Afficher plus Afficher moins

Descripteurs

Catégorie

AF Contactors

Spécifications

Product Type

Installation Contactors (2-poles)

General Use Rating UL/CSA

(acc. to UL 240 V) 20 A

Object Classification Code

Q

Rated Control Circuit Voltage

24 V

Number of Main Contacts NO

0

Number of Main Contacts NC

2

Maximum Operating Voltage UL/CSA

Main Circuit 240 V AC

Connecting Capacity Main Circuit UL/CSA

Solid 14-8 american wire gauge
Stranded 14-8 american wire gauge

Connecting Capacity Main Circuit UL/CSA

Solid 14-8 american wire gauge
Stranded 14-8 american wire gauge

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Operation -25 ... +55 °C

Rated Operational Voltage

Main Circuit 220 V DC
Main Circuit 250 V AC

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 15g

Tightening Torque UL/CSA

Control Circuit 8 in-lb (pound inch)
Main Circuit 11 in-lb (pound inch)

Rated Operational Current AC-1

(NC) 20 A

Standards

IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
IEC/EN 61095

Rated Operational Power AC-3

(230 V) Single Phase, NC 1.3 kW

Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1

8 x Ie / AC-3

Horsepower Rating UL/CSA

(220 ... 240 V AC) Single Phase, NC 1 hp

Rated Frequency

Control Circuit DC
Control Circuit 50 Hz
Control Circuit 60 Hz
Control Circuit 400 Hz
Main Circuit DC
Main Circuit 50Hz
Main Circuit 60 Hz

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 72 A

Rated Operational Current AC-3

(230 V) Single Phase, NC 9 A

Rated Making Capacity AC-3 acc. to IEC 60947-4-1

10 x Ie / AC-3

Maximum Electrical Switching Frequency

AC-1 cycles per hour
AC-3 cycles per hour
AC-7a cycles per hour
AC-7b cycles per hour

Short-Circuit Protective Devices

gG Type Fuses 20 A

Rated Insulation Voltage

acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 400 V

Mechanical Durability

1000000 cycle

Coil Operating Limits

(acc. to IEC 60947-4-1) 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)

Secondary Rated Impulse Withstand Voltage

6 kV

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 1 ... 6/2x 1 ... 2.5 square mm/square mm
Flexible with Insulated Ferrule 1x 1 ... 6/2x 1 ... 1.5 square mm/square mm
Flexible 1x 1 ... 6/2x 1 ... 4 square mm/square mm
Rigid 1x 1 ... 10/2x 1 ... 4 square mm/square mm

Connecting Capacity Control Circuit

Flexible with Ferrule 1x 1 ... 2.5/2x 0.75 ... 1.5 square mm/square mm
Flexible with Insulated Ferrule 1x 1 ... 2.5/2x 0.75 ... 1 square mm/square mm
Flexible 1x 1 ... 2.5/2x 1 ... 1.5 square mm/square mm
Rigid 1x 0.5 ... 4/2x 0.75 ... 2.5 square mm/square mm

Coil Consumption

Average Holding Value 50 / 60 Hz 2.5 V - A
Average Pull-in Value 50 Hz 2.5 V - A
Average Pull-in Value 60 Hz 2.5 V - A
Average Holding Value DC 2.5 W
Average Pull-in Value DC 2.5 W

Mounting on DIN Rail

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

Wire Stripping Length

Control Circuit 7 mm
Main Circuit 10 mm

Classifications

ETIM 6.0

EC001653 - Installation contactor for distribution board

ETIM 7

EC001653 - Installation contactor for distribution board

ETIM 5.0

EC001653 - Installation contactor for distribution board

eClass

7.0 27142308

Dimensions

Product Net Weight

0.14kg

Product Net Depth / Length

65 mm

Product Net Width

18 mm

Product Net Height

85 mm

Package Information

Package Level 1 Width

20 mm

Package Level 1 Height

89 mm

Package Level 1 Depth / Length

73 mm

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

0.14 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85365080